The Panduit Cable Management Waterfall Base is designed to improve network reliability. Users can easily install it onto most standard ladder rack rungs and stringers to transfer wires at a safe 1.75in (43mm) vertical bend radius. Glass-filled Nylon, 8.4in x 5.2in x 3.4in (213mm x 133mm x 86mm), Black, 1pc.

Specifications

Material Glass Filled Flame Retardant Nylon 6.6
Color Black
Overall Length (mm) 213.4
Overall Width (In.) 5.24
Overall Width (mm) 133.1
Overall Height (In.) 3.07
Overall Height (mm) 85.6
Overall Depth (In.) 1.75
Overall Depth (mm) 44.4
Compatible Cable Tie S
Environment Indoor
Max. Continuous Use Temperature -76°F (-60°C) - 212°F (100°C)
Type Conduit Waterfall Accessories

Packaging Detail

UPC 07498383444
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0420
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4196

Resources

Installation Documents Waterfall Accessories: CMW-INST English
Product Bulletins Waterfall Accessories: WACB32--SA-ENG English
Product Bulletins Catalog Cut Sheet - CWF400 Product Page English
Product Bulletins Catalog Cut Sheet - CMW-KIT Product Page English
Product Bulletins Article - Product Related - Article English