CMW-KIT

Waterfall Kit For Ladder Rack, Black

Cable management waterfall kit. Provides bend radius control when transferring cables from standard ladder rack. Kit includes CMWB, two CMWW, and cable ties.

Specifications

Material

Glass Filled Flame Retardant Nylon 6.6

Color

Black

Overall Width (In.)

9.58

Overall Width (mm)

243.3

Overall Height (In.)

6.07

Overall Height (mm)

78

Overall Depth (In.)

3.33

Overall Depth (mm)

84.6

Compatible Cable Tie

S

Environment

Indoor

Max. Continuous Use Temperature

-76°F (-60°C) - 212°F (100°C)

Type

Conduit Waterfall Accessories

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383093

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0860

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8599

Resources

Catalog Cut Sheets

CMW-KIT Product Page

US English

Catalog Cut Sheets

CWF400 Product Page

US English

Articles

Keep Those Cables Under Control

US English

Installation Documents

Waterfall Accessories: CMW-INST

US English

Product Bulletins

Waterfall Accessories: WACB32--SA-ENG

US English

Related Products