CRS1-125-X

Cable Management Accessories

One space stackable cable rack spacer. Manufactured from black glass-filled flame retardant nylon 6.6. Use with CRS4 to fill width of ladder rack. Accepts cable up to 1.25" (31.8mm) diameter.

Specifications

Material

Glass Filled Flame Retardant Nylon 6.6

Width (In.)

1.55

Width (mm)

39.4

CE Compliant

No

Number of Bundles

1

Type

Cable Rack Spacer

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379341

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.3338

Related Products