CRS1-X

Cable Management Accessories

One space stackable cable rack spacer. Manufactured from black polycarbonate ABS blend. Use with CRS6 to fill width of ladder rack. Accepts cable up to .80" (20.3mm) diameter.

Specifications

Material

Polycarbonate/ABS

Overall Width (In.)

1.13

Overall Width (mm)

28.58

Number of Bundles

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379115

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0238

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2380

Resources

Specification Sheets

Stackable Cable Rack Spacers - Sa117n357-Wa

US English

Part Drawings

Cable Rack Spacer, 1 Cavity, 0.8 in. dia.

US English

Articles

Keep Those Cables Under Control

US English

Catalog Cut Sheets

CRS4-125-X

US English

Catalog Cut Sheets

CRS6-X Product Page

US English

Product Bulletins

Stackable Cable Rack Spacers - Sa101n500a-Wa

US English

Installation Documents

Stackable Cable Rack Spacers - Crs-Inst

US English

Related Products