CRS4-125-X

Cable Management Accessories

Four space stackable cable rack spacer. Manufactured from black glass-filled flame retardant nylon 6.6. Accepts cable up to 1.25" (31.8mm) diameter.

Specifications

Material

Glass Filled Flame Retardant Nylon 6.6

Width (In.)

5.24

Width (mm)

133.1

Number of Bundles

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379340

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.3201

Related Products