CRS6-X

Cable Management Accessories

Six space stackable cable rack spacer. Manufactured from black polycarbonate ABS blend. Accepts cable up to .80" (20.3mm) diameter.

Specifications

Material

Polycarbonate/ABS Blend

Overall Width (In.)

5.25

Overall Width (mm)

133.4

Number of Bundles

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498379116

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.7439

Resources

Specification Sheets

Stackable Cable Rack Spacers - Sa117n357-Wa

US English

Part Drawings

Cable Rack Spacer, 6 Cavity, 0.8 in. dia.

US English

Articles

Keep Those Cables Under Control

US English

Catalog Cut Sheets

CRS4-125-X

US English

Catalog Cut Sheets

CRS6-X Product Page

US English

Product Bulletins

Stackable Cable Rack Spacers - Sa101n500a-Wa

US English

Installation Documents

Stackable Cable Rack Spacers - Crs-Inst

US English

Related Products