CSM-1.25-C

Cable Manager

Cable stud manager for 1.25" cable spacing.

Specifications

Material

Polypropylene

Color

Yellow

Application

Route low-voltage cabling behind sheetrock in a stud wall

Part Features

Compatible with pre-punched metal studs

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498313278

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.3895

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

3.8952

Resources

Catalogs

StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG

US English

Part Drawings

MSG-1.3-C Product Page

US English

Catalog Cut Sheets

CSGLLC-L Product Page

US English

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Related Products