The Tak-Ty® Conduit Waterfall is designed for 4-inch EMT conduit to cost-effectively manage sensitive network cables in compliance with the TIA/EIA standards. The product allows for installation in retrofit applications where communication cables are already installed. The bend radius control helps prevent degradation of cable performance and prevents pinch points that could damage cable. The conduit waterfall is 8.4 inches x 5.7 inches (213.4mm x 144.8mm).
Application | (1) Suitable for Use in Air Handling Spaces and Areas Requiring UL Approvals, (2) Allows for Installation in Retro-Fit Applications Where Communication Cables are Already Installed, (3) Offers Innovative Features that Speed Installation and is part of t |
Product Type | Cable Management Waterfall Base |
Color | Black |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 8.54 |
Overall Height (mm) | 217 |
Overall Length (In.) | 8.4 |
Overall Length (mm) | 213.4 |
Overall Width (In.) | 5.7 |
Overall Width (mm) | 144.8 |
Standards Met | RoHS Compliant, Material Passes UL94 Standard, V-0 for Flammability |
Compatible Hole Diameter (In.) | 4 |
Compatible Hole Diameter (mm) | 101.6 |
UPC | 07498334301 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2163 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.1626 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Specification Sheets | Conduit Waterfall: WASP43--WW-ENG | English | |
Part Drawings | Data/Specification Sheets - MSG-1.3-C Product Page | English | |
Part Drawings | Conduit Waterfall - 4" EMT Compatible | English |