MSG-1.3-M

Metal Stud Grommet

Metal Stud Grommet, 1-11/32" Hole (1,000 pc. Pack)

Specifications

Application

Route conduit and cabling behind sheetrock in a metal stud wall

Material

Polypropylene

Color

Yellow

Description

Metal stud grommet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498320457

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1768

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.7679

Resources

Packaging

Cable Accessories for Building and Construction: WA-CABC-0809

US English

Part Drawings

Metal Stud Grommet - MSG-1.3

US English

Manuals

MSPT-1.3 Tool (PA26214A01, R01, 9-2009)

US English

Related Products