MSGV-1.3-M

Metal Stud Grommet

Metal Stud Grommet, 1-11/32" Hole, Anti-Vibration for 1/2" to 1" Pipe (1,000 pc. Pack)

Specifications

Material

Polypropylene

Color

Yellow

Inside Diameter (In.)

NA

Inside Diameter (mm)

NA

Compatible Hole Diameter (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (mm)

NA

Application

Route conduit and cabling behind sheetrock in a metal stud wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498320490

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

3.9129

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

3.9129

Resources

Part Drawings

Metal Stud Grommet - MSGV-1.3

US English

Manuals

MSPT-1.3 Tool (PA26214A01, R01, 9-2009)

US English

Related Products