P110VCM300

Punchdown Vertical Cable Managers

Mounts adjacent to 300-pair tower system.

Specifications

Color

Black

Height (In.)

23.93

Height (mm)

607.8

Length (In.)

7.18

Length (mm)

182.4

Width (In.)

7.75

Width (mm)

196.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364261

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3249

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

P110VCM300 Product Page

US English

Specification Sheets

Pan-Punch 110 Punchdown System: WW-COSP123

US English

Part Drawings

Vertical Managers for 300 Pair Tower Systems - 35536-30

US English

Part Drawings

Vertical Managers for 300 Pair Tower Systems - 35536-30

US English

Installation Documents

Pan-Punch 110 Tower System: PN79H

US English

Part Drawings

300 Pair 110 System Cable Manager COP110VCM300--ENG

US English

Related Products