StrongHold PCJ6 Cable Support Clip is used to maintain appropriate cable spacing behind dry wall, suitable for 1-1/2” deep spacing, attaches to wood or metal stud with user-supplied screws, and accommodates a variety of cable types. Comes in packages of 100.
Application | Secure MC/AC Cable to Stud |
Product Type | Cable Support Clip |
Color | Silver |
Material | Steel |
Sub Brand | StrongHold™ |
Standards Met | RoHS Compliant |
Part Features | Allows 1-1/2 space behind drywall |
UPC | 07498364129 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.3277 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMPCJ6-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |