obsolete

PEV1096B1

Dual Sided Vertical Cable Manager

52RU 10" wide PatchRunnerâ„¢ High Capacity Vertical Cable Manager, dual sided, user assembled

Specifications

No. of Rack Spaces

52

Material

Steel/ABS

Rack System Width (In.)

19,23

CE Compliant

No

Color

Black

Width (In.)

10

Width (mm)

254

Depth (In.)

27.8

Depth (mm)

706

Height (In.)

95.5

Height (mm)

2426

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387360

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Part Drawings

PatchRunner High Capacity Vertical, 96" Manager, Dual Sided - PEV*96B1

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Specification Sheets

PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG

US English

Related Products