PEV12B1

Dual Sided Vertical Cable Manager

45RU 12" wide PatchRunner™ High Capacity Vertical Cable Manager, dual sided, user assembled

Specifications

No. of Rack Spaces

45

Material

Steel/ABS

Compatibility

Rack System Width (In.)

19,23

CE Compliant

No

Color

Black

Width (In.)

12

Width (mm)

305

Depth (In.)

23.3

Depth (mm)

592

Height (In.)

83.5

Height (mm)

2121

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379429

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.3051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Specification Sheets

PatchRunner™ User-Assembled High Capacity Vertical Cable Managers – 7 Foot

US English

Part Drawings

PatchRunner High Capacity Vertical Manager, Dual Sided - PEV*B1

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products