PEV696B1

Dual Sided Vertical Cable Manager

52RU 6" wide PatchRunnerâ„¢ High Capacity Vertical Cable Manager, dual sided, user assembled

Specifications

No. of Rack Spaces

52

Material

Steel/ABS

Rack System Width (In.)

19,23

CE Compliant

No

Color

Black

Width (In.)

6

Width (mm)

152

Depth (In.)

27.8

Depth (mm)

706

Height (In.)

95.5

Height (mm)

2426

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387363

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Part Drawings

PatchRunner High Capacity Vertical, 96" Manager, Dual Sided - PEV*96B1

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Specification Sheets

PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Related Products