PEVF1296B1

Vertical Manager - Front Only

52RU 12" wide PatchRunnerâ„¢ High Capacity Vertical Cable Manager, single sided, user assembled

Specifications

No. of Rack Spaces

52

Color

Black

Width (In.)

12

Width (mm)

305

Depth (In.)

15.7

Depth (mm)

404

Height (In.)

95.5

Height (mm)

2426

CE Compliant

No

Material

Steel/ABS

Rack System Width (In.)

19,23

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387366

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.9199

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Specification Sheets

PatchRunner User-Assembled High Capacity Vertical Cable Managers - 8 Foot: RKSP139--WW-ENG

US English

Part Drawings

PatchRunner High Capacity Vertical, 96" Manager, Single Sided - PEVF*96B1

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Related Products