PEVF8B1

Vertical Manager - Front Only

45RU 8" Wide PatchRunner™ High Capacity Vertical Cable Manager,single sided, user assembled

Specifications

Color

Black

CE Compliant

No

Depth (In.)

15.7

Depth (mm)

404

Height (In.)

83.5

Height (mm)

2120

Material

Steel/ABS

No. of Rack Spaces

45

Rack System Width (In.)

19,23

Width (In.)

8

Width (mm)

203

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498379412

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.3051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Space Saving Cable Management Rack Systems

US English

Specification Sheets

PatchRunner™ User-Assembled High Capacity Vertical Cable Managers – 7 Foot

US English

Selection Guides

Vertical Cable Managers/Doors: RKSG01

US English

Part Drawings

PatchRunner High Capacity Vertical Manager, Single Sided - PEVF*B1: 11V260AR

US English

Installation Documents

PatchRunner High Capacity Vertical Cable Manager Frame Assembly: CM699

US English

Related Products