PREP

Vertical Cable Manager Accessory

45RU PatchRunnerâ„¢ end panel

Specifications

Accessory Type

End Panel

No. of Rack Spaces

45

Compatibility

PatchRunner

Material

Steel

CE Compliant

No

Color

Black

Width (In.)

14.4

Width (mm)

367

Depth (In.)

0.7

Depth (mm)

18

Height (In.)

82.5

Height (mm)

2095

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345609

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4230

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PatchRunner End Panel

US English

Installation Documents

PatchRunner & NetRunner End Panels: CM280C

US English

Part Drawings

PatchRunner End Panel

US English

Specification Sheets

PatchRunnerâ„¢ Vertical Cable Managers: RKSP144

US English

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

PatchRunner End Panel

US English

Related Products