obsolete

PREP96

Vertical Cable Manager Accessory

52RU PatchRunnerâ„¢ end panel

Specifications

Accessory Type

End Panel

No. of Rack Spaces

52

Compatibility

PatchRunner

Material

Steel

CE Compliant

No

Color

Black

Width (In.)

14.4

Width (mm)

367

Depth (In.)

0.7

Depth (mm)

18

Height (In.)

94.1

Height (mm)

2390

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302074

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.2326

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

PatchRunner End Panel

US English

Part Drawings

PatchRunner End Panel

US English

Installation Documents

PatchRunner & NetRunner End Panels: CM280C

US English

Part Drawings

PatchRunner End Panel

US English

Case Studies

SAIT Polytechnic: CPCS50-WW--ENG

US English

Specification Sheets

4 Post Rack Systems - 7 Foot and 8 Foot

US English

Related Products