CBLS18-C

Circuit Board Supports

Locking circuit board support, .19" (4.8mm) post, standard package.

Specifications

Maximum Bundle Diameter (In.)

NA

Maximum Bundle Diameter (mm)

NA

Overall Length (In.)

NA

Overall Length (mm)

14.2

Overall Width (In.)

NA

Overall Width (mm)

5.6

Overall Height (In.)

0.92

Overall Height (mm)

23.4

UL Recognized

#E169922

Length (mm)

14.2

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355462

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

CBO12-C Product Page

US English

Part Drawings

Circuit Board Lock Support CBLS GB0239HL

US English

Related Products