CBLS50-M

Circuit Board Supports

Locking circuit board support, .50" (12.7mm) post, bulk package.

Specifications

Overall Length (mm)

14.2

Overall Width (mm)

5.6

Overall Height (In.)

1.23

Overall Height (mm)

31.2

UL Recognized

E169922

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

Maximum Operating Temperature (°C)

85

Minimum Operating Temperature (°C)

-60

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355453

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Circuit Board Lock Support CBLS GB0239HL

US English

Related Products