CBP12-M

Circuit Board Supports

Circuit board post, .12" (3.2mm) post,bulk package.

Specifications

UL Recognized

E169922

Height (mm)

10.2

Width (mm)

7.2

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355430

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Circuit Board Post: GB0239BK

US English

Related Products