CBP25-M

Circuit Board Supports

Circuit board post, .25" (6.4mm) post,bulk package.

Specifications

Overall Width (mm)

7.2

Overall Height (mm)

13.5

UL Recognized

E169922

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

Maximum Operating Temperature (°C)

85

Minimum Operating Temperature (°C)

-60

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498355431

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

Circuit Board Post: GB0239BK

US English

Related Products