CBP50-C

Circuit Board Supports

Circuit board post, .50" (12.7mm) post, standard package.

Specifications

Overall Width (mm)

7.2

Overall Height (In.)

0.78

Overall Height (mm)

19.8

UL Recognized

E169922

Max. Continuous Use Temperature

-76°F (-60°C) - 185°F (85°C)

Maximum Operating Temperature (°C)

85

Minimum Operating Temperature (°C)

-60

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498355443

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Circuit Board Post: GB0239BK

US English

Catalog Cut Sheets

CBO12-C Product Page

US English

Related Products