CTH19U04-C30

Wire Clips

Corrugated tubing holder push mount with umbrella, .19" (5mm) nominal diameter.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

1.12

Height (mm)

28.5

Length (In.)

0.56

Length (mm)

14.2

Width (In.)

0.39

Width (mm)

10.0

CE Compliant

No

Flammability Rating

V-2

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.39

Panel Hole Diameter (mm)

9.8

UL Recognized

E136577

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345678

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0694

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Winged Push Mount - Cth mounts

US English

Catalog Cut Sheets

CTH19U04-C30 Product Page

US English

Part Drawings

Corrugated Tubing Holder CTH19U04: STP File

US English

Related Products