CTH35U08-C30

Wire Clips

Corrugated tubing holder push mount with umbrella, .35" (9mm) nominal diameter.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

1.41

Height (mm)

36

Length (In.)

0.91

Length (mm)

23.2

Width (In.)

0.39

Width (mm)

10.0

CE Compliant

NA

Environment

Indoor/High Temp

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.39

Panel Hole Diameter (mm)

9.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345679

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0139

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.0694

Resources

Part Drawings

Winged Push Mount - Cth mounts

US English

Catalog Cut Sheets

CTH19U04-C30 Product Page

US English

Related Products