CTH50U13-C30

Wire Clips

Corrugated tubing holder push mount with umbrella, .50" (13mm) nominal diameter.

Specifications

Material

Heat Stabilized Nylon 6.6

Color

Black

Height (In.)

1.62

Height (mm)

41.3

Length (In.)

1.06

Length (mm)

27.0

Width (In.)

0.39

Width (mm)

10.0

Environment

Outdoor

Max. Panel Thickness (In.)

0.13

Max. Panel Thickness (mm)

3.2

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.39

Panel Hole Diameter (mm)

9.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498345323

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0868

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CTH19U04-C30 Product Page

US English

Part Drawings

Winged Push Mount - Cth mounts

US English

Related Products