HWS2819-C

Wire Clips - Push Mount

Horizontal Wire Saddle, 100 pc.

Specifications

Max. Panel Thickness (mm)

2.0

Mounting Method

Push Barb

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

No

UL Recognized

E136577

Max. Panel Thickness (In.)

0.08

Max. Bundle Capacity (In.)

0.26

Max. Bundle Capacity (mm)

6.6

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

Height (In.)

0.42

Height (mm)

10.7

Width (In.)

0.44

Width (mm)

11.2

Color

Natural

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498398656

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0322

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1609

Resources

Part Drawings

Horizontal Wire Saddle HWS2819 GB0239BV

US English

Catalog Cut Sheets

SICH25-C Product Page

US English

Related Products