HWS2819-M

Wire Clips - Push Mount

Horizontal Wire Saddle, 1000 pc.

Specifications

Mounting Method

Push Barb

Flammability Rating

UL94V-2

Material

Nylon 6.6

CE Compliant

No

UL Recognized

E136577

Max. Panel Thickness (In.)

0.08

Max. Panel Thickness (mm)

2.0

Max. Bundle Capacity (In.)

0.26

Max. Bundle Capacity (mm)

6.6

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

Height (In.)

0.42

Height (mm)

10.7

Width (In.)

0.44

Width (mm)

11.2

Color

Natural

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498398657

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.0839

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Horizontal Wire Saddle HWS2819 GB0239BV

US English

Related Products