Wire retainer, .38" (9.5mm) bundle, nylon 6.6, natural, standard package.

Specifications

Material Nylon 6.6
Mount Method #6 (M3) Screw
Maximum Bundle Diameter (In.) 0.38
Maximum Bundle Diameter (mm) 9.5
Screw Size #6 (M3)
Overall Length (In.) 1.41
Overall Length (mm) 35.6
Overall Height (In.) 0.41
Overall Height (mm) 10.2
Environment Indoor
Flammability Rating UL94V-2
UL Recognized E136577
Color Natural
RoHS Compliancy Status Compliant
Min. Order Qty. 100

Packaging Detail

UPC 07498323373
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0370
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.1850

Resources

Part Drawings Wire Retainers- Twr US English
Part Drawings Wire Retainers- Twr US English
Catalog Cut Sheets TWR-C Product Page US English