TWR-C0

Wire Clips

Wire retainer, .38" (9.5mm) bundle, weather resistant nylon 6.6, black, standard package.

Specifications

Mounting Method

#6 (M3) Screw

Flammability Rating

UL94V-2

Material

Weather Resistant Nylon 6.6

UL Recognized

E136577

Max. Bundle Diameter (In.)

0.38

Max. Bundle Diameter (mm)

9.5

Screw Size

#6 (M3)

Height (In.)

0.41

Height (mm)

10.2

Length (In.)

1.41

Length (mm)

35.6

Color

Black

Environment

Outdoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498335486

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0370

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Wire Retainers- Twr

US English

Part Drawings

Wire Retainers- Twr

US English

Catalog Cut Sheets

TWR-C Product Page

US English

Related Products