Wire retainer, .38" (9.5mm) bundle, nylon 6.6, natural,bulk package.

Specifications

Material Nylon 6.6
Mount Method #6 (M3) Screw
Maximum Bundle Diameter (In.) 0.38
Maximum Bundle Diameter (mm) 9.5
Screw Size #6 (M3)
Overall Length (In.) 1.41
Overall Length (mm) 36.5
Overall Height (In.) 0.41
Overall Height (mm) 10.2
Environment Indoor
Flammability Rating UL94V-2
UL Recognized E136577
Color Natural
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000

Packaging Detail

UPC 07498323374
Std. Pkg. Qty. 1000
Std. Pkg. Volume (cf) 0.1497
Std. Ctn. Qty. 5000
Std. Ctn. Volume (cf) 0.7483

Resources

Part Drawings Wire Retainers- Twr US English
Part Drawings Wire Retainers- Twr US English