VWS106-C

Mounting Device

Single saddle clip for fiber slack management and fiber patch cord routing. Accepts up to 1.06" dia (26.9mm) cable bundle. Nylon 6.6 material, natural color. Push mount into 0.18" (4mm) pre-drilled holes in OpticomĀ® Fiber Enclosures, 100 pc.

Specifications

Overall Length (In.)

1.18

Overall Length (mm)

NA

Overall Width (In.)

0.34

Overall Width (mm)

8.6

Overall Height (In.)

1.65

Overall Height (mm)

41.7

D-Ring Width (In.)

NA

D-Ring Width (mm)

NA

Material

Nylon 6.6

D-Ring Height (In.)

NA

D-Ring Height (mm)

NA

Number of Rack Units

NA

Color

Natural

UL Recognized

E136577

Length (In.)

1.18

Length (mm)

29.9

Environment

Indoor

Flammability Rating

UL94V-2

Maximum Bundle Diameter (In.)

1.06

Maximum Bundle Diameter (mm)

26.9

Maximum Panel Thickness (In.)

0.09

Maximum Panel Thickness (mm)

2.3

Mount Method

Push Barb

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498362750

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0798

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3989

Resources

Part Drawings

Fiber Saddle Vertical VWS106: STP File

US English

Part Drawings

Vertical Wire Saddle: GB01332BB

US English

Catalog Cut Sheets

FMS1 Product Page

US English

Catalog Cut Sheets

VWSDC-C* Product Page

US English

Related Products