VWS106-C20

Mounting Device

Single saddle clip for fiber slack management and fiber patch cord routing. Accepts up to 1.06" dia (26.9mm) cable bundle. Nylon 6.6 material, black color. Push mount into 0.18" (4mm) pre-drilled holes in OpticomĀ® Fiber Enclosures.

Specifications

Material

Nylon 6.6

Color

Black

UL Recognized

E136577

Height (In.)

1.65

Height (mm)

41.7

Length (In.)

1.18

Length (mm)

29.9

Width (In.)

0.34

Width (mm)

8.6

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.06

Max. Bundle Diameter (mm)

26.9

Max. Panel Thickness (In.)

0.09

Max. Panel Thickness (mm)

2.3

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498368314

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0780

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3901

Resources

Catalog Cut Sheets

VWSDC-C* Product Page

US English

Part Drawings

Fiber Saddle Vertical VWS106: STP File

US English

Part Drawings

Vertical Wire Saddle: GB01332BB

US English

Related Products