VWS106-M

Mounting Device

Single saddle clip for fiber slack management and fiber patch cord routing. Accepts up to 1.06" dia (26.9mm) cable bundle. Nylon 6.6 material, natural color. Push mount into 0.18" (4mm) pre-drilled holes in OpticomĀ® Fiber Enclosures, 1000 pc.

Specifications

Material

Nylon 6.6

Color

Natural

UL Recognized

E136577

Height (In.)

1.65

Height (mm)

41.7

Length (In.)

1.18

Length (mm)

29.9

Width (In.)

0.34

Width (mm)

8.6

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.06

Max. Bundle Diameter (mm)

26.9

Max. Panel Thickness (In.)

0.09

Max. Panel Thickness (mm)

2.3

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498362751

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.6701

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

3.3503

Resources

Part Drawings

Fiber Saddle Vertical VWS106: STP File

US English

Part Drawings

Vertical Wire Saddle: GB01332BB

US English

Related Products