VWS3775-M

Wire Clips - Push Mount

Vertical wire saddle, .37" x .75" (9.398mm x 19.05mm) bundle, natural, bulk package.

Specifications

Color

Natural

Environment

Indoor

Flammability Rating

UL94V-2

Height (In.)

1.17

Height (mm)

29.8

Material

Nylon 6.6

Max. Bundle Capacity (In.)

0.37 X 1.17

Max. Bundle Capacity (mm)

9.3 X 19.0

Max. Panel Thickness (In.)

0.04

Max. Panel Thickness (mm)

1.0

Mounting Method

Push Barb

Panel Hole Diameter (In.)

0.19

Panel Hole Diameter (mm)

4.7

UL Recognized

E136577

Width (In.)

0.56

Width (mm)

14.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498307360

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2652

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.3262

Resources

Part Drawings

Vertical Wire Saddles - VWS3750, VWS3775 & VWS50100

US English

Related Products