VWSDC-C20

Mounting Device

Dual saddle clip for fiber slack management and fiber patch cord routing. Accepts two cable bundles up to 1.06" dia (26.9mm) each. Nylon 6.6 material, black. Push mount into 0.18" (4mm) pre-drilled holes in OpticomĀ® Fiber Enclosures.

Specifications

Material

Nylon 6.6

Color

Black

Height (In.)

2.62

Height (mm)

66.8

Length (In.)

1.26

Length (mm)

32.0

Environment

Indoor

Flammability Rating

UL94V-2

Max. Bundle Diameter (In.)

1.06

Max. Bundle Diameter (mm)

26.9

Max. Panel Thickness (In.)

0.09

Max. Panel Thickness (mm)

2.3

Mounting Method

Push Barb

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498363547

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1410

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7051

Related Products