WBS6-Q

Wire Bundle Strap

Wire bundle strap, 1/4" screw (M6), 6" bundle, ABS, white, standard package.

Specifications

Mounting Method

Two 1/4 Inch (M6) Screws

Material

ABS

Max. Bundle Diameter (Sq. In.)

6.00

Max. Bundle Diameter (Sq. mm.)

3871

Mounting Hole Dia. (In.)

0.25

Screw Size

#10 (M5)

Height (In.)

2.54

Height (mm)

64.5

Length (In.)

4.70

Length (mm)

119.4

Width (In.)

1.00

Width (mm)

25.4

Color

White

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498382139

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.2570

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

Wire Bundle Strap, GB2408CA-R2

US English

Catalog Cut Sheets

BEC38-A-L20 Product Page

US English

Catalog Cut Sheets

VWSDC-C* Product Page

US English

Related Products