WBS6-Q60

Wire Bundle Strap

Wire bundle strap, 1/4" screw (M6), 6" bundle, flame retardant nylon 6.6, white.

Specifications

Mounting Method

Two 1/4 Inch (M6) Screws

Material

Nylon 6.6

Max. Bundle Diameter (Sq. In.)

6.00

Max. Bundle Diameter (Sq. mm.)

3871

Mounting Hole Dia. (In.)

0.25

Screw Size

#10 (M5)

Height (In.)

2.54

Height (mm)

64.5

Length (In.)

4.70

Length (mm)

119.4

Width (In.)

1.00

Width (mm)

25.4

Color

Black

Environment

Indoor

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498399117

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.2640

Std. Ctn. Qty.

125

Std. Ctn. Volume (cf)

1.3201

Resources

Catalog Cut Sheets

BEC38-A-L20 Product Page

US English

Part Drawings

Wire Bundle Strap, GB2408CA-R2

US English

Related Products