WS35-50-M

Wire Clips - Push Mount

Wire standoff, push barb mount, .35" (8.9mm) bundle, .50" (12.7mm) standoff height, natural, bulk package.

Specifications

Material

Nylon 6.6

Mount Method

Push Barb

Maximum Bundle Diameter (In.)

0.35

Maximum Bundle Diameter (mm)

8.9

Standoff Height (In.)

0.5

Standoff Height (mm)

12.7

Environment

Indoor

Flammability Rating

V-2

UL Recognized

E136577

Max. Panel Hole Diameter Range (In.)

0.19 - 0.20

Max. Panel Hole Diameter Range (mm)

4.7 - 4.9

Color

Natural

Maximum Panel Thickness (In.)

0.08

Maximum Panel Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1,000

Packaging Details

UPC

07498374014

Std. Pkg. Qty.

1000

Std. Pkg. Volume (cf)

0.2156

Std. Ctn. Qty.

5000

Std. Ctn. Volume (cf)

1.0778

Resources

Part Drawings

Wire Standoffs- Ws

US English

Related Products