WS50-75-C

Wire Clips - Push Mount

Wire standoff, push barb mount, .50" (12.7mm) bundle, .75" (19.1mm) standoff height, natural.

Specifications

Mounting Method

Push Barb

Flammability Rating

V-2

Material

Nylon 6.6

CE Compliant

NA

UL Recognized

E136577

Max. Bundle Diameter (In.)

0.47

Max. Bundle Diameter (mm)

11.9

Max. Panel Hole Diameter Range (In.)

0.19 - 0.20

Max. Panel Hole Diameter Range (mm)

4.7 - 4.9

Standoff Height (In.)

0.75

Standoff Height (mm)

19.1

Color

Natural

Environment

Indoor

Max. Panel Thickness (In.)

0.08

Max. Panel Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498374030

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0547

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2736

Resources

Part Drawings

Wire Standoffs- Ws

US English

Catalog Cut Sheets

WS25-25-C Product Page

US English

Related Products