WS75-50-C

Wire Clips - Push Mount

Wire standoff, push barb mount, .75" (19.1mm) bundle, .50" (12.7mm) standoff height, natural, standard package.

Specifications

Material

Nylon 6.6

Mount Method

Push Barb

Maximum Bundle Diameter (In.)

0.78

Maximum Bundle Diameter (mm)

19.8

Standoff Height (In.)

0.5

Standoff Height (mm)

12.7

Environment

Indoor

Flammability Rating

V-2

UL Recognized

E136577

Max. Panel Hole Diameter Range (In.)

0.19 - 0.20

Max. Panel Hole Diameter Range (mm)

4.7 - 4.9

Color

Natural

Maximum Panel Thickness (In.)

0.08

Maximum Panel Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498374032

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0668

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

WS25-25-C Product Page

US English

Part Drawings

Wire Standoff Push Mount WS75-50: STP File

US English

Part Drawings

Wire Standoffs- Ws

US English

Related Products