PW100FR-CY

Pan-Wrap

Pan-Wrap™ split harness wrap, 1" (25.4mm), 100 ft. (30.5m) per reel, flame retardant polyethylene, natural.

Specifications

Note

PW100FR-CY replaces PW100FR-C

Material

Flame Retardant Polyethylene

Color

Natural

Flammability Rating

V-0

Temperature Range

-4°F - 122°F (-20°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Nominal I.D. (In.)

1.00

Nominal I.D. (mm)

25.4

Max. Bundle Diameter (In.)

1.13

Max. Bundle Diameter (mm)

28.6

Min. Bundle Diameter (In.)

0.81

Min. Bundle Diameter (mm)

20.6

Material Flammability Rating

UL 94V-0

Nominal Diameter (mm)

25.4

Nominal Diameter / Size

1 inch

Part Features

Patented slot pattern provides improved flexibility and abrasion protection in any application; Unique wall design provides for easy cable breakouts; Reduces installation time; Large overlap accommodates a wide range of bundle diameters

Type

Split Harness

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310779

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

PW38F-TL Product Page

US English

Catalog Cut Sheets

PW38F-TL Product Page

US English

Part Drawings

Pan-Wrap Split Harness Wrap GB2508BK-R00B

US English

Product Bulletins

Pan-Wrap™ Split Harness Wrap and Tool

US English

Related Products