PW75F-C

Pan-Wrap

Pan-Wrap™ split harness wrap, .75" (19.1mm), 100 ft. (30m) per reel, polyethylene, natural.

Specifications

Material

Polyethylene

Maximum Bundle Diameter (In.)

0.81

Maximum Bundle Diameter (mm)

20.6

Color

Natural

Minimum Bundle Diameter (In.)

0.55

Minimum Bundle Diameter (mm)

14

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Nominal I.D. (In.)

0.75

Nominal I.D. (mm)

19.1

Material Flammability Rating

Nominal Diameter (mm)

19.1

Nominal Diameter / Size

3/4 inch

Part Features

Patented slot pattern provides improved flexibility and abrasion protection in any application; Unique wall design provides for easy cable breakouts; Reduces installation time; Large overlap accommodates a wide range of bundle diameters

Type

Split Harness

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398580

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Pan-Wrap Split Harness Wrap GB2508BH-R01A

US English

Product Bulletins

Pan-Wrap™ Split Harness Wrap and Tool

US English

Catalog Cut Sheets

PW38F-TL Product Page

US English

Catalog Cut Sheets

PW38F-TL Product Page

US English

Related Products