PWT75

Pan-Wrap

Pan-Wrap™ installation tool, for use with PW75F-series, .75" (19.1mm), white.

Specifications

Material

ABS

Color

White

Maximum Bundle Diameter (In.)

0.81

Maximum Bundle Diameter (mm)

21

Nominal Diameter (mm)

20.57

Flammability Rating

N/A

Length Per Reel (ft.)

Length Per Reel (m)

Nominal Diameter / Size

Other

Part Features

Patented installation tool with 180° opening allows easy loading of maximum bundle diameters to speed installation, providing the lowest installed cost

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498398583

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2695

Resources

Catalog Cut Sheets

PWT50 Product Page

US English

Catalog Cut Sheets

PWT38 Product Page

US English

Part Drawings

Pan-Wrap Split Harness Wrap Application Tool GB2607DD-R01B

US English

Product Bulletins

Pan-Wrap™ Split Harness Wrap and Tool

US English

Related Products