SE125PFR-LR8

Braided Sleeving

Braided Expandable Sleeving, 1.25" diameter (31.8mm), provides continuous abrasion resistance for wires, cables and tubing. The highly flexible open weave will not trap heat or humidity, gray, Flame Retardant, Polyethylene Terephthalate, 50 ft. per reel.

Specifications

Material

Flame Retardant Polyethylene Terephthalate

Color

Gray

Flammability Rating

Other

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

50

Length Per Reel (m)

15.2

Nominal I.D. (In.)

1.25

Nominal I.D. (mm)

31.8

Nominal Diameter Range (In.)

0.75 - 1.50

Nominal Diameter Range (mm)

19.1 - 38.1

CSA Certified

Yes

UL Recognized

E116868

Part Features

Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337021

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0948

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3792

Resources

Catalog Cut Sheets

SE12PFR-TR0 Product Page

US English

Compliances

Global Passenger Rail Standards Compliance: WAIS01--WW-ENG

US English

Part Drawings

Standard Expandable Sleeve (SE) GB0239KD

US English

Related Products