SE150PSFR-LQR0

Braided Sleeving

Pan-Wrap™ Braided Expandable Sleeving, 1.50" diameter, black, flame retardant, polyethylene terephthalate, 75 ft. per reel.

Specifications

Color

Black

Material

Flame Retardant Polyethylene Terephthalate

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

75

Length Per Reel (m)

22.9

Nominal I.D. (In.)

1.50

Nominal I.D. (mm)

38.1

Nominal Diameter Range (In.)

1.38 - 1.50

Nominal Diameter Range (mm)

35.05 - 38.10

CSA Certified

Yes

UL Recognized

E116868

Flammability Rating

Other

Part Features

Allows for installation after wire or cable is routed and terminated, Ideal for applications where re-entry is required, Provides continuous abrasion resistance for wires cables, and tubing, Lightweight durable protection, Highly flexible open weave will not trap heat or humidity

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396080

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5833

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

3.1667

Resources

Specification Sheets

Pan-Wrap Braided Sleeving Specification Sheet

US English

Part Drawings

Pan-Wrap Braided Sleeving - 14B208BB

US English

Related Products