SE200PFR-TR0

Braided Sleeving

Braided Expandable Sleeving, 2" diameter, provides continuous abrasion resistance for wires, cables and tubing. The highly flexible open weave will not trap heat or humidity, black, Polyethylene Terephthalate, 200 ft. per reel.

Specifications

Material

Polyethylene Terephthalate

Color

Black

Flammability Rating

HB

Application

Lightweight durable protection

CE Compliant

No

CE Marking

No

Length Per Reel (ft.)

200.00

Length Per Reel (m)

61.0

Nominal Diameter Range (In.)

1.50 - 3.50

Nominal Diameter Range (mm)

38.1 - 88.9

Nominal I.D. (In.)

2.00

Nominal I.D. (mm)

50.8

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Type

Expandable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631868

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1667

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

0.3334

Resources

Part Drawings

Standard Braided Expandable Sleeving: GB0239KD

US English

Compliances

Global Passenger Rail Standards Compliance: WAIS01--WW-ENG

US English

Related Products