SE250P-TR0

Braided Sleeving

Braided Expandable Sleeving, 2.50" diameter (63.5mm), provides continuous abrasion resistance for wires, cables and tubing. The highly flexible open weave will not trap heat or humidity, black, Polyethylene Terephthalate, 200 ft. per reel.

Specifications

Material

Polyethylene Terephthalate

Color

Black

Flammability Rating

HB

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

200

Length Per Reel (m)

61.0

Nominal I.D. (In.)

2.50

Nominal I.D. (mm)

63.5

Nominal Diameter Range (In.)

1.75 - 3.64

Nominal Diameter Range (mm)

44.5 - 92.3

CSA Certified

Yes

UL Recognized

E116868

Application

Lightweight durable protection

Part Features

Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

Type

Expandable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311815

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5605

Std. Ctn. Qty.

2

Std. Ctn. Volume (cf)

1.1210

Resources

Part Drawings

Standard Braided Expandable Sleeving: GB0239KD

US English

Compliances

Global Passenger Rail Standards Compliance: WAIS01--WW-ENG

US English

Related Products