SE25PSFR-TR0

Braided Sleeving

Pan-Wrap™ Braided Expandable Sleeving, 0.25" diameter, black, flame retardant, polyethylene terephthalate, 200 ft. per reel.

Specifications

Material

Flame Retardant Polyethylene Terephthalate

Color

Black

Flammability Rating

Other

Temperature Range

-94°F - 257°F (-70°C - 125°C)

Length Per Reel (ft.)

200

Length Per Reel (m)

61.0

Nominal I.D. (In.)

0.25

Nominal I.D. (mm)

6.4

Nominal Diameter Range (In.)

0.19 - 0.25

Nominal Diameter Range (mm)

4.83 - 6.35

CSA Certified

Yes

UL Recognized

E116868

Part Features

Allows for installation after wire or cable is routed and terminated, Ideal for applications where re-entry is required, Provides continuous abrasion resistance for wires cables, and tubing, Lightweight durable protection, Highly flexible open weave will not trap heat or humidity

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396076

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5278

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

3.1667

Resources

Specification Sheets

Pan-Wrap Braided Sleeving Specification Sheet

US English

Part Drawings

Pan-Wrap Braided Sleeving - 14B208BB

US English

Related Products